IESNA:LM-63-2002
[TEST]P1437695
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB5C-827-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 615mA 5xLight Square PACKAGE 80CRI 2700K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (130) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.08A 249.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]25148.1
TILT=NONE
130 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 249.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
3502.7 3524.2 3324.0 2930.8 2709.2 2687.8 2702.1 2759.3 2873.7 3023.8 3188.2 3524.2 4260.4 5161.1 6183.4 7184.1 7956.2 8556.6 
9285.8 9779.0 10043.5 10072.1 9478.8 8921.2 8442.3 7541.6 5697.3 3867.3 3088.1 2030.1 736.3 393.2 264.5 143.0 100.1 57.2 0.0 
3502.7 3531.3 3331.2 2945.1 2723.5 2694.9 2716.4 2773.6 2880.8 3045.2 3216.8 3531.3 4267.6 5196.9 6269.1 7205.6 8027.7 8728.2 
9357.3 9864.8 10193.6 10215.1 9564.6 9007.0 8485.2 7570.2 5804.5 3988.8 3088.1 2037.3 736.3 407.5 271.6 150.1 100.1 57.2 0.0 
3502.7 3524.2 3345.5 3002.3 2759.3 2723.5 2745.0 2809.3 2923.7 3102.4 3302.6 3588.5 4217.6 5189.7 6247.7 7305.7 8277.8 9092.8 
9871.9 10565.3 10958.5 11094.3 10929.9 10193.6 9564.6 8849.7 6976.8 4696.5 3331.2 2266.0 993.6 478.9 321.7 214.5 164.4 92.9 0.0 
3502.7 3531.3 3381.2 3073.8 2830.8 2802.2 2809.3 2880.8 3016.6 3216.8 3488.4 3824.4 4281.9 5146.8 6233.4 7427.2 8520.9 9471.6 
10372.3 11151.5 11701.9 12052.2 12109.4 12009.3 11544.7 10708.3 10079.2 9064.2 7284.2 4625.0 1851.4 764.9 471.8 307.4 221.6 
107.2 0.0 
3502.7 3545.6 3431.2 3238.2 2980.9 2930.8 2959.4 3045.2 3202.5 3452.7 3788.7 4210.4 4675.1 5325.6 6254.8 7441.5 8771.1 9979.2 
10887.0 11680.5 12273.8 12674.1 12988.6 13310.3 13431.8 13188.8 12788.5 12138.0 10593.9 7513.0 3974.5 1522.6 736.3 393.2 221.6 
107.2 0.0 
3502.7 3538.5 3481.3 3388.3 3231.1 3145.3 3202.5 3352.6 3538.5 3795.8 4189.0 4703.6 5311.3 5918.9 6698.1 7748.9 9014.1 10250.8 
11301.6 11887.8 12338.1 12802.8 13288.9 13925.1 14547.0 15025.9 15247.5 15340.5 14153.8 10794.1 6426.4 2616.3 1007.9 471.8 228.7 
100.1 0.0 
3502.7 3567.1 3545.6 3552.8 3552.8 3545.6 3602.8 3781.5 4046.0 4410.6 4860.9 5432.8 6104.7 6905.4 7820.3 8878.3 9750.4 10579.6 
11294.5 11930.7 12531.1 13131.6 13960.8 14847.2 15612.1 15876.6 15261.8 14068.1 12588.3 10265.1 6254.8 2444.8 786.3 378.9 164.4 
50.0 0.0 
3502.7 3559.9 3588.5 3660.0 3774.4 3924.5 4160.4 4403.4 4732.2 5132.6 5661.5 6340.6 7134.1 8084.8 9135.7 10250.8 11151.5 11787.7 
12323.8 12902.9 13660.6 14518.4 15311.9 15855.2 15319.0 14182.4 12795.6 11001.4 8306.4 4803.7 2294.6 1172.3 657.7 386.0 243.0 
85.8 0.0 
3502.7 3559.9 3631.4 3752.9 3938.8 4203.3 4553.5 4975.3 5482.8 6040.4 6698.1 7470.1 8370.8 9428.7 10629.7 11744.8 12631.2 13353.2 
13917.9 14697.1 15719.3 16713.0 17292.0 16841.6 15676.4 14396.9 12574.0 9578.9 6083.3 3159.6 1715.6 972.2 657.7 464.6 271.6 107.2 
0.0 
3502.7 3552.8 3624.2 3781.5 3996.0 4289.0 4675.1 5111.1 5683.0 6247.7 6948.2 7763.2 8778.2 9857.6 11151.5 12409.6 13524.8 14518.4 
15369.1 16398.4 17763.8 18857.5 19365.0 18736.0 17227.6 15147.5 12395.3 8656.7 4782.3 2437.6 1329.6 829.2 557.6 378.9 235.9 121.5 
0.0 
3502.7 3524.2 3595.6 3760.1 4003.1 4317.6 4682.2 5189.7 5740.2 6347.8 7084.1 7913.3 8899.8 9972.0 11244.4 12552.6 13589.1 14489.8 
15190.3 15976.7 16970.3 17542.2 17492.1 16377.0 14468.4 12223.8 9614.6 6297.7 3374.0 1665.6 1007.9 629.1 421.8 243.0 164.4 71.5 0.0 
3502.7 3517.0 3574.2 3717.2 3931.6 4217.6 4567.8 4989.6 5518.6 6040.4 6640.9 7327.1 8113.4 9014.1 10036.4 11172.9 12209.5 12995.8 
13632.0 14296.8 14940.2 15097.4 14661.4 13224.5 11358.8 9292.9 7127.0 4610.7 2430.5 1258.1 807.8 521.8 307.4 157.3 100.1 50.0 0.0 
3502.7 3495.6 3531.3 3631.4 3795.8 4024.5 4296.2 4610.7 4961.0 5354.2 5754.5 6212.0 6769.5 7391.4 8163.5 9049.9 9743.3 10300.8 
10522.4 10558.2 10472.4 9786.2 8485.2 6469.3 4589.3 3295.4 2366.1 1529.8 893.5 586.2 393.2 264.5 164.4 85.8 42.9 14.3 0.0 
3502.7 3452.7 3402.6 3395.5 3409.8 3459.8 3509.9 3538.5 3574.2 3545.6 3459.8 3324.0 3223.9 3216.8 3381.2 3602.8 3638.5 3295.4 2752.1 
2244.6 1715.6 1258.1 986.5 786.3 636.2 514.7 400.3 300.2 221.6 164.4 121.5 85.8 57.2 28.6 7.1 7.1 0.0 
3502.7 3366.9 3216.8 3066.7 2923.7 2780.7 2594.9 2280.3 1880.0 1529.8 1379.6 1386.8 1479.7 1629.8 1744.2 1715.6 1465.4 1136.6 843.5 679.1 
600.5 557.6 500.4 428.9 350.3 293.1 235.9 207.3 178.7 157.3 128.7 107.2 71.5 28.6 7.1 0.0 0.0 
3502.7 3324.0 3059.5 2773.6 2487.6 2137.4 1665.6 1215.2 1029.4 993.6 986.5 986.5 1000.8 1022.2 965.0 779.2 586.2 493.2 436.1 386.0 357.4 
328.8 300.2 271.6 250.2 235.9 214.5 164.4 121.5 92.9 57.2 35.7 14.3 7.1 0.0 0.0 0.0 
3502.7 3266.8 2909.4 2516.2 2073.0 1558.4 1079.4 929.3 893.5 850.7 814.9 786.3 757.7 714.8 621.9 493.2 421.8 357.4 307.4 278.8 250.2 
235.9 214.5 207.3 185.9 164.4 143.0 121.5 92.9 64.3 50.0 28.6 14.3 0.0 0.0 0.0 0.0 
3502.7 3216.8 2759.3 2294.6 1751.4 1150.9 936.4 879.3 836.4 786.3 736.3 671.9 614.8 550.4 471.8 407.5 350.3 300.2 264.5 243.0 221.6 207.3 
193.0 178.7 164.4 150.1 128.7 100.1 85.8 71.5 50.0 28.6 7.1 0.0 0.0 0.0 0.0 
3502.7 3152.4 2673.5 2101.6 1472.6 986.5 900.7 857.8 807.8 757.7 693.4 614.8 543.3 471.8 407.5 357.4 314.5 271.6 250.2 228.7 207.3 193.0 178.7 
164.4 143.0 128.7 107.2 85.8 71.5 57.2 35.7 14.3 0.0 0.0 0.0 0.0 0.0 
3502.7 3138.1 2602.0 2001.6 1272.4 943.6 893.5 850.7 800.6 743.4 671.9 600.5 521.8 450.3 386.0 336.0 300.2 264.5 235.9 214.5 193.0 178.7 157.3 
143.0 128.7 100.1 78.6 71.5 57.2 42.9 21.4 7.1 0.0 0.0 0.0 0.0 0.0 
3502.7 3131.0 2566.3 1915.8 1179.5 936.4 886.4 843.5 800.6 743.4 664.8 586.2 507.5 443.2 386.0 343.1 307.4 278.8 243.0 214.5 185.9 171.6 150.1 
135.8 114.4 78.6 57.2 50.0 35.7 21.4 14.3 0.0 0.0 0.0 0.0 0.0 0.0 
3502.7 3102.4 2559.1 1922.9 1172.3 929.3 886.4 843.5 793.5 736.3 664.8 586.2 514.7 450.3 393.2 350.3 314.5 278.8 243.0 214.5 185.9 171.6 150.1 
135.8 114.4 78.6 57.2 42.9 35.7 21.4 7.1 0.0 0.0 0.0 0.0 0.0 0.0 
